JAJSCH7B August 2016 – September 2023 TPD1E10B09-Q1
PRODUCTION DATA
The I/O pins can withstand ESD events at least ±8-kV contact and ±15-kV air according to the ISO 10605 (330 pF, 330 Ω) standard. An ESD-surge clamp diverts the current to ground.