JAJSCJ0D July 2016 – January 2025 TLV700XX-Q1
PRODUCTION DATA
The device is designed to operate from an input-voltage supply range between 2V and 5.5V. This input supply must be well regulated. If the input supply is located more than a few inches from the TPS7B69xx-Q1 device, a capacitor with a value of 0.1µF and a ceramic bypass capacitor are recommended to be added at the input.