JAJSCQ6A December 2016 – June 2018 SN65DSI83-Q1
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | CHA_LVDS_VOCM | Reserved | CHA_LVDS_VOD_SWING | Reserved | |||
| R | R/W | R | R/W | R | |||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | R | Reserved. Do not write to this filed. Must remain at default. | |
| 6 | CHA_LVDS_VOCM | R/W | 0 | This field controls the common mode output voltage for LVDS Channel A
0 – 1.2V (default) 1 – 0.9V (CSR 0x1B.5:4 CHA_LVDS_CM_ADJUST must be set to ‘01b’) |
| 5-4 | Reserved | R | Reserved. Do not write to this filed. Must remain at default. | |
| 3-2 | CHA_LVDS_VOD_SWING | R/W | 01 | This field controls the differential output voltage for LVDS Channel A. See the Electrical Characteristics table for |VOD| for each setting:
00, 01 (default), 10, 11. |
| 1-0 | Reserved | R | Reserved. Do not write to this filed. Must remain at default. |