JAJSCV2F November 2016 – October 2024 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DW-16 PACKAGE | ||||||
| IS | Safety input, output, or supply current. | RθJA = 81.4°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 5-3 | 279 | mA | ||
| RθJA = 81.4°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 5-3 | 427 | |||||
| RθJA = 81.4°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 5-3 | 558 | |||||
| PS | Safety input, output, or total power | RθJA = 81.4°C/W, TJ = 150°C, TA = 25°C, see Figure 5-3 | 1536 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||
| DBQ-16 PACKAGE | ||||||
| IS | Safety input, output, or supply current | RθJA = 109.0°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 5-4 | 209 | mA | ||
| RθJA = 109.0°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 5-4 | 319 | |||||
| RθJA = 109.0°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 5-4 | 417 | |||||
| PS | Safety input, output, or total power | RθJA = 109.0°C/W, TJ = 150°C, TA = 25°C, see Figure 5-4 | 1147 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||