JAJSCV3A December 2016 – April 2017 LMR23610-Q1
PRODUCTION DATA.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| Input Voltages | VIN to PGND | -0.3 | 42 | V |
| EN/SYNC to AGND | -5.5 | VIN + 0.3 | ||
| FB to AGND | -0.3 | 4.5 | ||
| AGND to PGND | -0.3 | 0.3 | ||
| Output Voltages | SW to PGND | -1 | VIN + 0.3 | V |
| SW to PGND less than 10 ns transients | -5 | 42 | ||
| BOOT to SW | -0.3 | 5.5 | ||
| VCC to AGND | -0.3 | 4.5 (2) | ||
| TJ | Junction temperature | -40 | 150 | °C |
| Tstg | Storage temperature | -65 | 150 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM) (1) | ±2000 | V |
| Charged-device model (CDM) | ±1000 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input Voltage | VIN | 4 | 36 | V |
| EN/SYNC | -5 | 36 | ||
| FB | -0.3 | 1.2 | ||
| Output Voltage | VOUT | 1 | 28 | V |
| Output Current | IOUT | 0 | 1 | A |
| Temperature | Operating junction temperature, TJ | -40 | 125 | °C |
| THERMAL METRIC (1) (2) | DDA (8 PINS) | UNIT | |
|---|---|---|---|
| RθJA | Junction-to-ambient thermal resistance | 42.0 | °C/W |
| ψJT | Junction-to-top characterization parameter | 5.9 | |
| ψJB | Junction-to-board characterization parameter | 23.4 | |
| RθJC(top) | Junction-to-case (top) thermal resistance | 45.8 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.6 | |
| RθJB | Junction-to-board thermal resistance | 23.4 | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY (VIN PIN) | ||||||
| VIN | Operation input voltage | 4 | 36 | V | ||
| VIN_UVLO | Under voltage lockout thresholds | Rising threshold | 3.3 | 3.7 | 3.9 | V |
| Falling threshold | 2.9 | 3.3 | 3.5 | |||
| ISHDN | Shutdown supply current | VEN = 0 V, VIN = 12 V, TJ = -40 °C to 125 °C | 2.0 | 4.0 | μA | |
| IQ | Operating quiescent current (non- switching) | VIN =12 V, VFB = 1.1 V, TJ = -40 °C to 125 °C, PFM mode | 75 | μA | ||
| ENABLE (EN PIN) | ||||||
| VEN_H | Enable rising threshold Voltage | 1.4 | 1.55 | 1.7 | V | |
| VEN_HYS | Enable hysteresis voltage | 0.4 | V | |||
| VWAKE | Wake-up threshold | 0.4 | V | |||
| IEN | Input leakage current at EN pin | VIN = 4 V to 36 V, VEN= 2 V | 10 | 100 | nA | |
| VIN = 4 V to 36 V, VEN= 36 V | 1 | μA | ||||
| VOLTAGE REFERENCE (FB PIN) | ||||||
| VREF | Reference voltage | VIN = 4 V to 36 V, TJ = 25 °C | 0.985 | 1.0 | 1.015 | V |
| VIN = 4 V to 36 V, TJ = -40 °C to 125 °C | 0.980 | 1.0 | 1.020 | |||
| ILKG_FB | Input leakage current at FB pin | VFB= 1 V | 10 | nA | ||
| INTERNAL LDO (VCC PIN) | ||||||
| VCC | Internal LDO output voltage | 4.1 | V | |||
| VCC_UVLO | VCC under voltage lockout thresholds | Rising threshold | 2.8 | 3.2 | 3.6 | V |
| Falling threshold | 2.4 | 2.8 | 3.2 | |||
| CURRENT LIMIT | ||||||
| IHS_LIMIT | Peak inductor current limit | 1.4 | 2.0 | 2.6 | A | |
| ILS_LIMIT | Valley inductor current limit | 1.0 | 1.5 | 2.1 | A | |
| IL_ZC | Zero cross current limit | -0.04 | A | |||
| INTEGRATED MOSFETS | ||||||
| RDS_ON_HS | High-side MOSFET ON-resistance | VIN = 12 V, IOUT = 1 A | 185 | mΩ | ||
| RDS_ON_LS | Low-side MOSFET ON-resistance | VIN = 12 V, IOUT = 1 A | 105 | mΩ | ||
| THERMAL SHUTDOWN | ||||||
| TSHDN | Thermal shutdown threshold | 162 | 170 | 178 | °C | |
| THYS | Hysteresis | 15 | °C | |||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| HICCUP MODE | ||||||
| NOC(1) | Number of cycles that LS current limit is tripped to enter Hiccup mode | 64 | Cycles | |||
| TOC | Hiccup retry delay time | 5 | ms | |||
| SOFT START | ||||||
| TSS | Internal soft-start time | The time of internal reference to increase from 0 V to 1.0 V | 1 | 2 | 3 | ms |
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| SW (SW PIN) | ||||||
| fSW | Default switching frequency | 340 | 400 | 460 | kHz | |
| TON_MIN | Minimum turn-on time | 60 | 90 | ns | ||
| TOFF_MIN(1) | Minimum turn-off time | 100 | ns | |||
| SYNC (EN/SYNC PIN) | ||||||
| fSYNC | SYNC frequency range | 200 | 2200 | kHz | ||
| VSYNC | Amplitude of SYNC clock AC signal (measured at SYNC pin) | 2.8 | 5.5 | V | ||
| TSYNC_MIN | Minimum sync clock ON and OFF time | 100 | ns | |||
| fSW = 400 kHz | VOUT = 5 V |
| fSW = 1000 kHz (Sync) | VOUT = 5 V |
| VOUT = 5 V |
| VOUT = 5 V |
| VIN = 12 V | VFB = 1.1 V |
| fSW = 400 kHz | VOUT = 3.3 V |
| fSW = 1000 kHz (Sync) | VOUT = 3.3 V |
| VOUT = 5 V |
| VOUT = 3.3 V |
| VIN = 12 V |