JAJSCV7E august 2016 – november 2020 DS90UB933-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| RECOMMENDED INPUT TIMING REQUIREMENTS | ||||||
| VIH | Input high level | SDA and SCL | 0.7 × V(VDDIO) | V(VDDIO) | V | |
| VIL | Input low level | SDA and SCL | GND | 0.3 × V(VDDIO) | V | |
| VHY | Input hysteresis | > 50 | mV | |||
| VOL | Output low level(2) | SDA, V(VDDIO) = 1.8 V, IOL= 0.9 mA | 0 | 0.36 | V | |
| SDA, V(VDDIO) = 3.3 V, IOL= 1.6 mA | 0 | 0.4 | ||||
| IIN | Input current | SDA or SCL, VIN= V(VDDIO) OR GND | −10 | 10 | µA | |
| tR | SDA rise time-READ | SDA, RPU = 10 kΩ, Cb ≤ 400 pF (Figure 6-1) | 430 | ns | ||
| tF | SDA fall time-READ | 20 | ns | |||
| CIN | SDA or SCL | <5 | pF | |||