JAJSCW4C december 2016 – september 2020 CC2640R2F
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Receiver sensitivity | Differential mode. Measured at the CC2650EM-5XD SMA connector, BER = 10–3 | –91 | dBm | ||
| Receiver saturation | Differential mode. Measured at the CC2650EM-5XD SMA connector, BER = 10–3 | 3 | dBm | ||
| Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | –300 | 500 | kHz | |
| Data rate error tolerance | Difference between incoming data rate and the internally generated data rate | –1000 | 1000 | ppm | |
| Co-channel rejection(1) | Wanted signal at –67 dBm, modulated interferer in channel, BER = 10–3 | –7 | dB | ||
| Selectivity, ±2 MHz(1) | Wanted signal at –67 dBm, modulated interferer at ±2 MHz, Image frequency is at –2 MHz BER = 10–3 | 8 / 4(2) | dB | ||
| Selectivity, ±4 MHz(1) | Wanted signal at –67 dBm, modulated interferer at ±4 MHz, BER = 10–3 | 31 / 26(2) | dB | ||
| Selectivity, ±6 MHz(1) | Wanted signal at –67 dBm, modulated interferer at ±6 MHz, BER = 10–3 | 37 / 38(2) | dB | ||
| Alternate channel rejection, ±7 MHz(1) | Wanted signal at –67 dBm, modulated interferer at ≥ ±7 MHz, BER = 10–3 | 37 / 36(2) | dB | ||
| Selectivity, image frequency(1) | Wanted signal at –67 dBm, modulated interferer at image frequency, BER = 10–3 | 4 | dB | ||
| Selectivity, image frequency ±2 MHz(1) | Note that Image frequency + 2 MHz is the Co-channel. Wanted signal at –67 dBm, modulated interferer at ±2 MHz from image frequency, BER = 10–3 | –7 / 26(2) | dB | ||
| Out-of-band blocking(3) | 30 MHz to 2000 MHz | –33 | dBm | ||
| Out-of-band blocking | 2003 MHz to 2399 MHz | –15 | dBm | ||
| Out-of-band blocking | 2484 MHz to 2997 MHz | –12 | dBm | ||
| Out-of-band blocking | 3000 MHz to 12.75 GHz | –10 | dBm | ||
| Intermodulation | Wanted signal at 2402 MHz, –64 dBm. Two interferers at 2408 and 2414 MHz respectively, at the given power level | –45 | dBm |