JAJSD90D June 2017 – August 2021 LM5176
PRODUCTION DATA
The MODE pin is used to select hiccup mode current limit. The MODE selection is based on the voltages at the MODE pin. The MODE voltage is decided by the programming resistor, RMODE, between MODE and AGND, and the source current out of the MODE pin (IMODE). MODE is latched during start-up.
| MODE PIN CONNECTION | HICCUP FAULT PROTECTION |
|---|---|
| RMODE to AGND = 200 kΩ or connect MODE to VCC | No Hiccup |
| RMODE to AGND = 93.1 kΩ | Hiccup Enabled |