JAJSDA6 June 2017 LM25145
PRODUCTION DATA.
LM25145電圧モード・コントローラは、外部のハイサイドおよびローサイドNチャネル電力スイッチを、標準スレッショルドのMOSFETに適した、堅牢な7.5Vのゲート・ドライバで駆動します。適応型タイミングのゲート・ドライブと、ソース2.3A、シンク3.5Aの能力から、スイッチング遷移時にボディ・ダイオードの導通が最小化され、スイッチング損失が低減し、高い入力電圧と高周波数でMOSFETを駆動するときの特性が改善されます。LM25145はスイッチング・レギュレータの出力、または他の利用可能な電源で駆動できるため、さらに効率が向上します。
SYNCOUTでの、内部発振器に対して180°位相がずれたクロック出力は、カスケードまたはマルチチャネルの電源で入力コンデンサのリップル電流とEMIフィルタのサイズを減らすため理想的です。LM25145の追加機能として、構成可能なソフトスタート、フォルト報告および出力監視用のオープン・ドレインのパワー・グッド・モニタ、プリバイアス負荷への単調スタートアップ、VCCバイアス電源レギュレータおよびブートストラップ・ダイオードの搭載、外部電源のトラッキング、可変のライン低電圧誤動作防止(UVLO)を行うための高精度のヒステリシス付きイネーブル入力、Hiccupモードの過負荷保護、自動回復機能付きのサーマル・シャットダウン保護があります。
LM25145コントローラは3.5mm×4.5mmの熱的に強化された20ピンのVQFNパッケージで供給され、高電圧ピンには追加のスペースを設け、ウェッタブル・フランクを採用してハンダ接合部フィレットの光学検査を容易に行えます。