JAJSDF3A April 2017 – February 2018 UCC21225A
PRODUCTION DATA.
| INPUTS | DISABLE(2) | OUTPUTS | NOTE | ||
|---|---|---|---|---|---|
| INA | INB | OUTA | OUTB | ||
| L | L | L or Left Open | L | L | If Dead Time function is used, output transitions occur after the dead time expires. See Programmable Dead Time (DT) Pin |
| L | H | L or Left Open | L | H | |
| H | L | L or Left Open | H | L | |
| H | H | L or Left Open | L | L | DT is left open or programmed with RDT |
| H | H | L or Left Open | H | H | DT pin pulled to VCCI |
| Left Open | Left Open | L or Left Open | L | L | - |
| X | X | H | L | L | - |