JAJSDJ0D February 2013 – January 2025 TAS2505
PRODUCTION DATA
| PARAMETER | IOVDD = 1.8V | IOVDD = 3.3V | UNIT | |||
|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||
| tH(BCLK) | BCLK high period | 35 | 35 | ns | ||
| tL(BCLK) | BCLK low period | 35 | 35 | ns | ||
| ts(WS) | WCLK setup | 8 | 6 | ns | ||
| th(WS) | WCLK hold | 8 | 6 | ns | ||
| ts(DI) | DIN setup | 8 | 6 | ns | ||
| th(DI) | DIN hold | 8 | 6 | ns | ||
| tr | Rise time | 4 | 4 | ns | ||
| tf | Fall time | 4 | 4 | ns | ||