JAJSDP5D February 2016 – March 2018 LM36273
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NOT USED | VPOS[5] | VPOS[4] | VPOS[3] | VPOS[2] | VPOS[1] | VPOS[0] | |
| R/W-0 | R/W-0 | R/W-1 | R/W-1 | R/W-1 | R/W-0 | ||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | NOT USED | |||
| 5-0 | VPOS | R/W | 011110 | VPOS voltage (50-mV steps): VPOS = 4 V + (Code × 50 mV), 6.5 V max
000000 = 4 V 000001 = 4.05 V : 011110 = 5.5 V (Default) : 110010 = 6.5 V 110011 to 111111 map to 6.5 V |