Table 5-51 PWM Timing Characteristics
over operating free-air temperature (unless otherwise noted)| PARAMETER | MIN | TYP | MAX | UNIT |
| tFLTW |
Minimum fault pulse width |
2 |
| | PWM clock periods |
| tFLTMAX |
MnFAULTn assertion to PWM inactive (1) |
| | 24 + (1 PWM clock) |
ns |
| tFLTMIN |
MnFAULTn deassertion to PWM active (2) |
5 |
| | ns |
(1) This parameter value can vary depending on the PWM clock frequency which is controlled by the System Clock and a programmable divider field in the PWMCC register.
(2) The latch and minimum fault period functions that can be enabled in the PWMnCTL register can change the timing of this parameter.