7.6 Electrical Characteristics
Unless otherwise noted, these specifications apply for +VDD = 2.7 V to 5.5 V. MIN and MAX limits apply for TA = TJ = TMIN to TMAX ; typical limits apply for TA = TJ = 25°C.| PARAMETER | TEST CONDITIONS | MIN(2) | TYP (1) | MAX (2) | UNIT |
| Sensor gain (output transfer function slope) |
| | –13.6 |
| mV/°C |
| Load regulation(3) |
Source ≤ 50 μA, (VDD – VOUT) ≥ 200 mV |
–1 |
–0.22 |
| mV |
| Sink ≤ 50 μA, VOUT ≥ 200 mV |
| 0.26 |
1 |
mV |
| Line regulation(4) |
| | 200 |
| μV/V |
| IS |
Supply current |
TA = 30°C to 150°C, (VDD – VOUT) ≥ 100 mV |
| 5.4 |
8.1 |
μA |
| TA = –50°C to 150°C, (VDD – VOUT) ≥ 100 mV |
| 5.4 |
9 |
μA |
| CL |
Output load capacitance |
| | 1100 |
| pF |
| Power-on time(5) |
CL= 0 pF to 1100 pF |
| 0.7 |
1.9 |
ms |
| Output drive |
TA = TJ = 25°C |
–50 |
| 50 |
μA |
(1) Typicals are at TJ = TA = 25°C and represent most likely parametric norm.
(2) Limits are specific to TI's AOQL (Average Outgoing Quality Level).
(3) Source currents are flowing out of the LMT87. Sink currents are flowing into the LMT87.
(4) Line regulation (DC) is calculated by subtracting the output voltage at the highest supply voltage from the output voltage at the lowest supply voltage. The typical DC line regulation specification does not include the output voltage shift discussed in
Output Voltage Shift.
(5) Specified by design and characterization.