JAJSE78C August   2017  – January 2019 DAC60504 , DAC70504 , DAC80504

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      ブロック概略図
  4. 4 改訂履歴
  5. 5 概要(続き)
  6. 6 Device Comparison Table
  7. 7 Pin Configuration and Functions
    1.     Pin Functions
  8. 8 Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Typical Characteristics
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Digital-to-Analog Converter (DAC)
        1. 9.3.1.1 DAC Transfer Function
        2. 9.3.1.2 Output Amplifiers
        3. 9.3.1.3 DAC Register Structure
          1. 9.3.1.3.1 DAC Register Synchronous and Asynchronous Updates
          2. 9.3.1.3.2 Broadcast DAC Register
      2. 9.3.2 Internal Reference
        1. 9.3.2.1 Reference Divider
        2. 9.3.2.2 Solder Heat Reflow
      3. 9.3.3 Device Reset Options
        1. 9.3.3.1 Power-on-Reset (POR)
        2. 9.3.3.2 Software Reset
    4. 9.4 Device Functional Modes
      1. 9.4.1 Stand-Alone Operation
      2. 9.4.2 Daisy-Chain Operation
      3. 9.4.3 Frame Error Checking
      4. 9.4.4 Power-Down Mode
    5. 9.5 Programming
    6. 9.6 Register Map
      1. 9.6.1 NOP Register (address = 0x00) [reset = 0x0000]
        1. Table 9. NOP Register Field Descriptions
      2. 9.6.2 DEVICE ID Register (address = 0x01) [reset = 0x---]
        1. Table 10. DEVICE ID Field Descriptions
      3. 9.6.3 SYNC Register (address = 0x2) [reset = 0xFF00]
        1. Table 11. SYNC Register Field Descriptions
      4. 9.6.4 CONFIG Register (address = 0x3) [reset = 0x0000]
        1. Table 12. CONFIG Register Field Descriptions
      5. 9.6.5 GAIN Register (address = 0x04) [reset = 0x---]
        1. Table 13. GAIN Register Field Descriptions
      6. 9.6.6 TRIGGER Register (address = 0x05) [reset = 0x0000]
        1. Table 14. TRIGGER Register Field Descriptions
      7. 9.6.7 BRDCAST Register (address = 0x6) [reset = 0x0000]
        1. Table 15. BRDCAST Register Field Descriptions
      8. 9.6.8 STATUS Register (address = 0x7) [reset = 0x0000]
        1. Table 16. STATUS Register Field Descriptions
      9. 9.6.9 DACx Register (address = 0x8 to 0xF) [reset = 0x0000 or 0x8000]
        1. Table 17. DACx Register Field Descriptions
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Interfacing to a Microcontroller
      2. 10.1.2 Programmable Current Source Circuit
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 ドキュメントのサポート
      1. 13.1.1 関連資料
    2. 13.2 関連リンク
    3. 13.3 ドキュメントの更新通知を受け取る方法
    4. 13.4 コミュニティ・リソース
    5. 13.5 商標
    6. 13.6 静電気放電に関する注意事項
    7. 13.7 Glossary
  14. 14メカニカル、パッケージ、および注文情報

Stand-Alone Operation

A serial interface access cycle is initiated by asserting the CS pin low. The serial clock SCLK can be a continuous or gated clock. SDI data are clocked on SCLK falling edges. A regular serial interface access cycle is 24 bits long with error checking disabled and 32 bits long with error checking enabled, thus the CS pin must stay low for at least 24 or 32 SCLK falling edges. The access cycle ends when the CS pin is de-asserted high. If the access cycle contains less than the minimum clock edges, the communication is ignored. If the access cycle contains more than the minimum clock edges are present, only the last 24 or 32 bits are used by the device. When CS is high, the SCLK and SDI signals are blocked and the SDO pin is in a Hi-Z state.

In an error checking disabled access cycle (24-bits long) the first byte input to SDI is the instruction cycle which identifies the request as a read or write command and the 4-bit address to be accessed. The following bits in the cycle form the data cycle, as shown in Table 2.

Table 2. Serial Interface Access Cycle

BIT FIELD DESCRIPTION
23 RW Identifies the communication as a read or write command to the addressed register. R/W = 0 sets a write operation. R/W = 1 sets a read operation.
22:20 Reserved Reserved bits. Must be filled with zeros.
19:16 A[3:0] Register address. Specifies the register to be accessed during the read or write operation.
15:0 DI[15:0] Data cycle bits. If a write command, the data cycle bits are the values to be written to the register with address A[3:0]. If a read command, the data cycle bits are don’t care values.

A read operation is initiated by issuing a read command access cycle. After the read command, a second access cycle must be issued to get the requested data, as shown in Table 3. Data are clocked out on SDO pin either on the falling edge or rising edge of SCLK according to the FSDO bit in the CONFIG register.

Table 3. SDO Output Access Cycle

BIT FIELD DESCRIPTION
23 RW Echo RW from previous access cycle.
22:20 Reserved Echo bits 22:20 from previous access cycle (all zeros).
19:16 A[3:0] Echo address from previous access cycle.
15:0 DO[15:0] Readback data requested on previous access cycle.