JAJSE84D June   2017  – August 2018 DAC60508 , DAC70508 , DAC80508

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      ブロック概略図
  4. 4 改訂履歴
  5. 5 概要(続き)
  6. 6 Device Comparison Table
  7. 7 Pin Configuration and Functions
    1.     Pin Functions
  8. 8 Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Typical Characteristics
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Digital-to-Analog Converter (DAC) Architecture
        1. 9.3.1.1 DAC Transfer Function
        2. 9.3.1.2 Output Amplifiers
        3. 9.3.1.3 DAC Register Structure
          1. 9.3.1.3.1 DAC Register Synchronous and Asynchronous Updates
          2. 9.3.1.3.2 Broadcast DAC Register
          3. 9.3.1.3.3 CLEAR Operation (DACx0508C only)
      2. 9.3.2 Internal Reference
        1. 9.3.2.1 Reference Divider
        2. 9.3.2.2 Solder Heat Reflow
      3. 9.3.3 Device Reset Options
        1. 9.3.3.1 Power-on-Reset (POR)
        2. 9.3.3.2 Software Reset
    4. 9.4 Device Functional Modes
      1. 9.4.1 Stand-Alone Operation
      2. 9.4.2 Daisy-Chain Operation
      3. 9.4.3 Frame Error Checking
      4. 9.4.4 Power-Down Mode
    5. 9.5 Programming
    6. 9.6 Register Map
      1. 9.6.1 NOP Register (address = 0x00) [reset = 0x0000]
        1. Table 9. NOP Register Field Descriptions
      2. 9.6.2 DEVICE ID Register (address = 0x01) [reset = 0x---]
        1. Table 10. DEVICE ID Field Descriptions
      3. 9.6.3 SYNC Register (address = 0x2) [reset = 0xFF00]
        1. Table 11. SYNC Register Field Descriptions
      4. 9.6.4 CONFIG Register (address = 0x3) [reset = 0x0000]
        1. Table 12. CONFIG Register Field Descriptions
      5. 9.6.5 GAIN Register (address = 0x04) [reset = 0x---]
        1. Table 13. GAIN Register Field Descriptions
      6. 9.6.6 TRIGGER Register (address = 0x05) [reset = 0x0000]
        1. Table 14. TRIGGER Register Field Descriptions
      7. 9.6.7 BRDCAST Register (address = 0x6) [reset = 0x0000]
        1. Table 15. BRDCAST Register Field Descriptions
      8. 9.6.8 STATUS Register (address = 0x7) [reset = 0x0000]
        1. Table 16. STATUS Register Field Descriptions
      9. 9.6.9 DACx Register (address = 0x8 to 0xF) [reset = 0x0000 or 0x8000]
        1. Table 17. DACx Register Field Descriptions
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Interfacing to Microcontroller
      2. 10.1.2 Programmable Current Source Circuit
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Examples
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 関連リンク
    2. 13.2 ドキュメントの更新通知を受け取る方法
    3. 13.3 コミュニティ・リソース
    4. 13.4 商標
    5. 13.5 静電気放電に関する注意事項
    6. 13.6 Glossary
  14. 14メカニカル、パッケージ、および注文情報

CONFIG Register (address = 0x3) [reset = 0x0000]

Figure 70. CONFIG Register
15 14 13 12 11 10 9 8
Reserved ALM-SEL ALM-EN CRC-EN FSDO DSDO REF-PWDWN
— R/W R/W R/W R/W R/W R/W
7 6 5 4 3 2 1 0
DAC7-PWDWN DAC6-PWDWN DAC5-PWDWN DAC4-PWDWN DAC3-PWDWN DAC2-PWDWN DAC1-PWDWN DAC0-PWDWN
R/W R/W R/W R/W R/W R/W R/W R/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset

Table 12. CONFIG Register Field Descriptions

Bit Field Type Reset Description
15:14 Reserved — 00 Reserved for factory use
13 ALM-SEL R/W 0 ALARM select.
0: ALARM pin is CRC-ERROR
1: ALARM pin is REF-ALARM
12 ALM-EN R/W 0 Configure SDO/ALARM pin. When 1: SDO/ALARM pin is an active-low, open-drain, alarm pin. An external 10 kΩ pullup resistor to VIO is required. FSDO and DSDO bits are ignored. When 0: SDO/ALARM pin is a serial interface, push-pull, SDO pin
11 CRC-EN R/W 0 CRC enable bit. Set to 1 to enable CRC. Set to 0 to disable
10 FSDO R/W 0 Fast SDO bit (half-cycle speedup). When 0, SDO updates on an SCLK rising edge. When 1, SDO updates a half-cycle earlier, during an SCLK falling edge.
9 DSDO R/W 0 Disable SDO bit. When 1, SDO is always tri-stated. When 0, SDO is driven while CS is low, and tri-stated while CS is high
8 REF-PWDWN R/W 0 When set to 1 disables the device internal reference
7 DAC7-PWDWN R/W 0 When set to 1 the corresponding DAC is set in power-down mode and its output is connected to GND through a 1 kΩ internal resistor.
6 DAC6-PWDWN R/W 0
5 DAC5-PWDWN R/W 0
4 DAC4-PWDWN R/W 0
3 DAC3-PWDWN R/W 0
2 DAC2-PWDWN R/W 0
1 DAC1-PWDWN R/W 0
0 DAC0-PWDWN R/W 0