JAJSEG2L October 2017 – March 2025 BQ2980 , BQ2982
PRODUCTION DATA
This mode is the lowest power-consumption state of the device, with both CHG and DSG turned off.
The two conditions to enter SHUTDOWN mode are as follows:
If the internal CTR pull-up is enabled, a HIGH at CTR does not activate the shutdown process. This is because when the internal pull-up is enabled, the CTR pin is configured for use with an external PTC for overtemperature protection, and the CTR functionality is disabled.