JAJSEH8C December   2006  – January 2018 DAC8560

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      機能ブロック図
  4. 4 改訂履歴
  5. 5 概要(続き)
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Timing Requirements
    7. 7.7  Typical Characteristics: Internal Reference
    8. 7.8  Typical Characteristics: DAC at VDD = 5 V
    9. 7.9  Typical Characteristics: DAC at VDD = 3.6 V
    10. 7.10 Typical Characteristics: DAC at VDD = 2.7 V
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Digital-to-Analog Converter (DAC)
      2. 8.3.2 Resistor String
      3. 8.3.3 Output Amplifier
      4. 8.3.4 DAC Noise Performance
      5. 8.3.5 Internal Reference
        1. 8.3.5.1 Enable/Disable Internal Reference
        2. 8.3.5.2 Internal Reference Load
          1. 8.3.5.2.1 Supply Voltage
          2. 8.3.5.2.2 Temperature Drift
          3. 8.3.5.2.3 Noise Performance
          4. 8.3.5.2.4 Load Regulation
          5. 8.3.5.2.5 Long-Term Stability
          6. 8.3.5.2.6 Thermal Hysteresis
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power-Down Modes
    5. 8.5 Programming
      1. 8.5.1 Serial Interface
      2. 8.5.2 Input Shift Register
      3. 8.5.3 SYNC Interrupt
      4. 8.5.4 Power-On Reset
    6. 8.6 Register Maps
      1. 8.6.1 Write Sequence for Disabling the DAC8560 Internal Reference
        1. Table 1. Write Sequence for Disabling the DAC8560 Internal Reference
      2. 8.6.2 Enabling the DAC8560 Internal Reference (Write Sequence 1 of 2)
        1. Table 2. Enabling the DAC8560 Internal Reference (Write Sequence 1 of 2)
      3. 8.6.3 Enabling the DAC8560 Internal Reference (Write Sequence 2 of 2)
        1. Table 3. Enabling the DAC8560 Internal Reference (Write Sequence 2 of 2)
      4. 8.6.4 DAC8560 Data Input Register Format
        1. Table 4. DAC8560 Data Input Register Format
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure or Bipolar Operation > ±VREF
        1. 9.2.2.1 Bipolar Operation Greater Than ±VREF
          1. 9.2.2.1.1 Passive Component Selection
          2. 9.2.2.1.2 Amplifier Selection
        2. 9.2.2.2 Microprocessor Interfacing
          1. 9.2.2.2.1 DAC8560 to 8051 Interface
          2. 9.2.2.2.2 DAC8560 to Microwire Interface
          3. 9.2.2.2.3 DAC8560 to 68HC11 Interface
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

DAC8560 to 8051 Interface

See Figure 73 for a serial interface between the DAC8560 and a typical 8051-type microcontroller. The setup for the interface is as follows: TXD of the 8051 drives SCLK of the DAC8560, while RXD drives the serial data line of the device. The SYNC signal is derived from a bit-programmable pin on the port of the 8051. In this case, port line P3.3 is used. When data is to be transmitted to the DAC8560, P3.3 is taken LOW. The 8051 transmits data in 8-bit bytes; thus, only eight falling clock edges occur in the transmit cycle. To load data to the DAC, P3.3 is left LOW after the first eight bits are transmitted, then a second write cycle is initiated to transmit the second byte of data. P3.3 is taken HIGH following the completion of the third write cycle. The 8051 outputs the serial data in a format which has the LSB first. The DAC8560 requires its data with the MSB as the first bit received. The 8051 transmit routine must therefore take this into account, and mirror the data as needed.

DAC8560 interf_80c51_las464.gifFigure 73. DAC8560 to 80C51/80L51 Interface