JAJSEM0D February 2018 – April 2024 TUSB1044
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Power | ||||||
| PUSB-ACTIVE | Average power when configured for USB 3.1 only mode. | Link in U0 with GEN2 data transmission; EQ control pins = NC; K28.5 pattern at 10 Gbps; VID = 1000mVp-p; VOD Linearity = 900mVp-p; CTL1 = L; CTL0 = H | 297 | mW | ||
| PUSB-DP-ACTIVE | Average power when configured for USB 3.1 and 2 lane DP. | Link in U0 with GEN2 data transmission and DP active; EQ control pins = NC; K28.5 pattern at 10 Gbps; VID = 1000mVp-p; VOD Linearity = 900mVp-p; CTL1 = H; CTL0 = H | 578 | mW | ||
| PCUSTOM-ACTIVE | Average power when configured for USB 3.1 and 2 channel custom alt mode. | Link in U0 with GEN2 data transmission and custom alt mode active; EQ control pins = NC; K28.5 pattern at 10 Gbps; VID = 1000mVp-p; VOD Linearity = 900mVp-p; CTL1 = H; CTL0 = H | 578 | mW | ||
| P4DP-ACTIVE | Average power when configured for Four DP lanes | Four active DP lanes; EQ control pins = NC; K28.5 pattern at 10 Gbps; VID = 1000mVp-p; VOD Linearity = 900mVp-p; CTL1 = H; CTL0 = L | 564 | mW | ||
| PUSB-NC | Average power when configured for USB3.1 only and nothing connected to TXP/N pins. | No USB device connected; CTL1 = L; CTL0 = H | 2.5 | mW | ||
| PUSB-U2U3 | Average power when configured for USB3.1 only and link in U2 or U3 state. | Link in U2 or U3 state; CTL1 = L; CTL0 = H | 2 | mW | ||
| PSHUTDOWN | Average power when device in Shutdown | CTL1 = L; CTL0 = L; I2C_EN = 0; | 0.65 | mW | ||
| 4-State CMOS Inputs(UEQ[1:0];DEQ[1:0], CFG[1:0], A[1:0], I2C_EN, VIO_SEL) | ||||||
| IIH | High-level input current | VCC = 3.6 V; VIN = 3.6 V | 20 | 80 | µA | |
| IIL | Low-level input current | VCC = 3.6 V; VIN = 0 V | -160 | -40 | µA | |
| 4-Level VTH | Threshold 0 / R | VCC = 3.3 V | 0.55 | V | ||
| Threshold R/ Float | VCC = 3.3 V | 1.65 | V | |||
| Threshold Float / 1 | VCC = 3.3 V | 2.7 | V | |||
| RPU | Internal pull up resistance | 35 | kΩ | |||
| RPD | Internal pull-down resistance | 95 | kΩ | |||
| 2-State CMOS Input (CTL0, CTL1, FLIP, HPDIN, SLP_S0#, SWAP, DIR[1:0]). | ||||||
| VIH-3.3V | High-level input voltage | VCC = 3.3V; VIO_SEL = "0" or "R"; | 2 | 3.6 | V | |
| VIL-3.3V | Low-level input voltage | VCC = 3.3V; VIO_SEL = "0" or "R"; | 0 | 0.8 | V | |
| VIH-1.8V | High-level input voltage | VCC = 3.3V; VIO_SEL = "F" or "1"; | 1.2 | 3.6 | V | |
| VIL-1.8V | Low-level input voltage | VCC = 3.3V; VIO_SEL = "F" or "1"; | 0 | 0.4 | V | |
| RPD_CTL1 | Internal pull-down resistance for CTL1, CTL0, DIR0, DIR1, FLIP, SLP_S0#. | 500 | kΩ | |||
| RPD_HPDIN | Internal pull-down resistance for HPDIN | 500 | kΩ | |||
| RPD_SWAP | Internal pull-down resistance for SWAP. | 200 | kΩ | |||
| IIH | High-level input current | VIN = 3.6 V | -25 | 25 | µA | |
| IIL | Low-level input current | VIN = GND, VCC = 3.6 V | -25 | 25 | µA | |
| I2C Control Pins SCL, SDA | ||||||
| VIH-3.3V | High-level input voltage. | VCC = 3.3V; VIO_SEL = "0" or "F"; I2C Mode Enabled; | 2 | 3.6 | V | |
| VIL-3.3V | Low-level input voltage. | VCC = 3.3V; VIO_SEL = "0" or "F"; I2C Mode Enabled; | 0 | 0.8 | V | |
| VIH-1.8V | High-level input voltage. | VCC = 3.3V; VIO_SEL = "R" or "1"; I2C Mode Enabled; | 1.2 | 3.6 | V | |
| VIL-1.8V | Low-level input voltage. | VCC = 3.3V; VIO_SEL = "R" or "1"; I2C Mode Enabled; | 0 | 0.4 | V | |
| VOL | Low-level output voltage | I2C_EN ! = 0; IOL = 3 mA | 0 | 0.4 | V | |
| IOL | Low-level output current | I2C_EN ! = 0; VOL = 0.4 V | 20 | mA | ||
| II_I2C | Input current on SDA pin | 0.1*VI2C < Input voltage < 3.3 V | -10 | 10 | µA | |
| Ci_I2C | Input capacitance | 0.5 | 5 | pF | ||
| USB Gen 2 Differential Receiver (UTX1P/N, UTX2P/N, DRX1P/N, DRX2P/N) | ||||||
| VRX-DIFF-PP | Input differential peak-peak voltage swing dynamic range | AC-coupled differential peak-to-peak signal measured post CTLE through a reference channel | 2000 | mVpp | ||
| VRX-DC-CM | Common-mode voltage bias in the receiver (DC) | 0 | V | |||
| RRX-DIFF-DC | Differential input impedance (DC) | Present after a GEN 2 device is detected on TXP/TXN | 72 | 120 | Ω | |
| RRX-CM-DC | Receiver DC Common Mode impedance | Present after a GEN 2 device is detected on TXP/TXN | 18 | 30 | Ω | |
| ZRX-HIGH-IMP-DC-POS | Common-mode input impedance with termination disabled (DC) | Present when no GEN 2 device is detected on TXP/TXN. Measured over the range of 0-500 mV with respect to GND. | 25 | kΩ | ||
| VSIGNAL-DET-DIFF-PP | Input Differential peak-to-peak Signal Detect Assert Level | 10 Gbps PRBS7 pattern; low loss input channel; | 80 | mV | ||
| VRX-IDLE-DET-DIFF-PP | Input Differential peak-to-peak Signal Detect De-assert Level | 10 Gbps PRBS7 pattern; low loss input channel; | 60 | mV | ||
| VRX-LFPS-DET-DIFF-PP | Low-frequency Periodic Signaling (LFPS) Detect Threshold | Below the minimum is squelched. | 100 | 300 | mV | |
| CRX | RX input capacitance to GND | At 5 GHz | 0.3 | pF | ||
| RLRX-DIFF | Differential Return Loss | 50 MHz – 2.5 GHz at 90 Ω | -13 | dB | ||
| RLRX-DIFF | 5 GHz at 90 Ω | -12 | dB | |||
| RLRX-CM | Common Mode Return Loss | 50 MHz – 5 GHz at 90 Ω | -10.5 | dB | ||
| EQSSP | Receiver equalization at maximum setting | UEQ[1:0] and DEQ[1:0]. at 5 GHz. | 10 | dB | ||
| USB Gen 2 Differential Transmitter (DTX1P/N, DTX2P/N, URX1P/N, URX2P/N) | ||||||
| VTX-DIFF-PP | Transmitter dynamic differential voltage swing range. | 1500 | mVpp | |||
| VTX-RCV-DETECT | Amount of voltage change allowed during Receiver Detection | At 3.3 V | 600 | mV | ||
| VTX-CM-IDLE-DELTA | Transmitter idle common-mode voltage change while in U2/U3 and not actively transmitting LFPS | measured at the connector side of the AC coupling caps with 50 ohm load | -600 | 600 | mV | |
| VTX-DC-CM | Common-mode voltage bias in the transmitter (DC) | 1.75 | 2.3 | V | ||
| VTX-CM-AC-PP-ACTIVE | Tx AC Common-mode voltage active | Rx EQ setting matches input channel loss; Max mismatch from Txp + Txn for both time and amplitude; -40℃ to 85℃; | 100 | mVpp | ||
| VTX-IDLE-DIFF-AC-PP | AC Electrical idle differential peak-to-peak output voltage | At package pins | 0 | 10 | mV | |
| VTX-IDLE-DIFF-DC | DC Electrical idle differential output voltage | At package pins after low-pass filter to remove AC component | 0 | 14 | mV | |
| RTX-DIFF | Differential impedance of the driver | 75 | 120 | Ω | ||
| CAC-COUPLING | AC Coupling capacitor | 75 | 265 | nF | ||
| RTX-CM | Common-mode impedance of the driver | Measured with respect to AC ground over 0-500 mV | 18 | 30 | Ω | |
| ITX-SHORT | TX short circuit current | TX + /- shorted to GND | 74 | mA | ||
| RLTX-DIFF | Differential Return Loss | 50 MHz – 2.5 GHz at 90 Ω | -13 | dB | ||
| RLTX-DIFF | Differential Return Loss | 5 GHz at 90 Ω | -10.5 | dB | ||
| RLTX-CM | Common Mode Return Loss | 50 MHz – 5 GHz at 90 Ω | -10 | dB | ||
| AC Characteristics | ||||||
| Crosstalk | Differential Cross Talk between TX and RX signal Pairs | At 5 GHz | -30 | dB | ||
| GLF | Low-frequency voltage gain for 0dB setting. | At 100 MHz; 200 mVpp < VID < 2000 mVpp; 0 dB DC Gain; | -1 | 0 | 1 | dB |
| CP1 dB-LF-1100 | Low-frequency 1-dB compression point | At 100 MHz; 200 mVpp < VID < 2000 mVpp; 1100mVpp linearity setting; | 1100 | mVpp | ||
| CP1 dB-HF-1100 | High-frequency 1-dB compression point | At 5 GHz; 200 mVpp < VID < 2000 mVpp; 1100mVpp linearity setting; | 1200 | mVpp | ||
| fLF | Low-frequency cutoff | 200 mVpp < VID < 2000 mVpp | 22 | 50 | kHz | |
| DJ | TX output deterministic jitter | 200 mVpp < VID < 2000 mVpp, PRBS7, 10 Gbps | 0.07 | UIpp | ||
| DJ | TX output deterministic jitter | 200 mVpp < VID < 2000 mVpp, PRBS7, 8.1 Gbps | 0.07 | UIpp | ||
| TJ | TX output total jitter | 200 mVpp < VID < 2000 mVpp, PRBS7, 10 Gbps | 0.11 | UIpp | ||
| TJ | TX output total jitter | 200 mVpp < VID < 2000 mVpp, PRBS7, 8.1 Gbps | 0.11 | UIpp | ||
| DisplayPort Receiver (UTX1P/N, UTX2P/N, URX1P/N, URX2P/N) | ||||||
| VID_PP | Peak-to-peak input differential dynamic voltage range | 1500 | V | |||
| VIC | Input Common Mode Voltage | 0 | V | |||
| CAC | AC coupling capacitance | 75 | 265 | nF | ||
| EQDP | Receiver Equalizer | DPEQ1, DPEQ0 at 4.05 GHz | 9.5 | dB | ||
| dR | Data rate | UHBR10 | 10.0 | Gbps | ||
| Rti | Input Termination resistance | 80 | 100 | 120 | Ω | |
| DisplayPort Transmitter (DTX1P/N, DTX2P/N, DRX1P/N, DRX2P/N) | ||||||
| VTX-DIFFPP | VOD dynamic range | 1500 | mV | |||
| AUXP/N and SBU1/2 | ||||||
| RON | Output ON resistance | VCC = 3.3 V; VI = 0 to 0.4 V for AUXP; VI = 2.7 V to 3.6 V for AUXN | 5 | 12 | Ω | |
| ΔRON | ON resistance mismatch within pair | VCC = 3.3 V; VI = 0 to 0.4 V for AUXP; VI = 2.7 V to 3.6 V for AUXN | 1.3 | Ω | ||
| RON_FLAT | ON resistance flatness (RON max – RON min) measured at identical VCC and temperature | VCC = 3.3 V; VI = 0 to 0.4 V for AUXP; VI = 2.7 V to 3.6 V for AUXN | 2 | Ω | ||
| VAUXP_DC_CM | AUX Channel DC common mode voltage for AUXP and SBU1. | VCC = 3.3 V | 0 | 0.4 | V | |
| VAUXN_DC_CM | AUX Channel DC common mode voltage for AUXN and SBU2 | VCC = 3.3 V | 2.7 | 3.6 | V | |