JAJSEO3D June 2012 – February 2018 TPS81256
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN | B2 | I | This is the enable pin of the device. Connecting this pin to ground forces the device into shutdown mode. Pulling this pin high enables the device. This pin must not be left floating and must be terminated. |
| GND | A1, A2, B1 | Ground pin. | |
| VIN | C1, C2 | I | Power supply input. |
| VOUT | A3, B3, C3 | O | Boost converter output. |