JAJSEQ4A February 2018 – April 2018 TPSM84424
PRODUCTION DATA.
The TPSM84424 requires a minimum input capacitance of 20 µF of ceramic type. Use only high-quality ceramic type X5R or X7R capacitors with sufficient voltage rating. TI recommends an additional 100 µF of non-ceramic capacitancefor applications with transient load requirements. The voltage rating of input capacitors must be greater than the maximum input voltage. To compensate the derating of ceramic capactors, a voltage rating of twice the maximum input voltage is recommended. At worst case, when operating at 50% duty cycle and maximum load, the combined ripple current rating of the input capacitors must be at least 2 A(rms). Table 3 includes a preferred list of capacitors by vendor.
| VENDOR | SERIES | PART NUMBER | CAPACITOR CHARACTERISTICS | ||
|---|---|---|---|---|---|
| WORKING VOLTAGE (V) | CAPACITANCE (3)
(µF) |
ESR (2)
(mΩ) |
|||
| TDK | X7R | C3225X7R1E106K250AC | 25 | 10 | 2 |
| Murata | X7R | GRM32DR71E106KA12L | 25 | 10 | 2 |
| Panasonic | ZA | EEHZA1H101P | 50 | 100 | 28 |
| Panasonic | FC | EEUFC1H101B | 50 | 100 | 162 |