JAJSET7C May 2017 – October 2018 IWR1443
PRODUCTION DATA.
| PARAMETER | TYP | UNIT |
|---|---|---|
| ADC supply | 1.8 | V |
| ADC unbuffered input voltage range | 0 – 1.8 | V |
| ADC buffered input voltage range(1) | 0.4 – 1.3 | V |
| ADC resolution | 10 | bits |
| ADC offset error | ±5 | LSB |
| ADC gain error | ±5 | LSB |
| ADC DNL | –1/+2.5 | LSB |
| ADC INL | ±2.5 | LSB |
| ADC sample rate(2) | 625 | Ksps |
| ADC sampling time(2) | 400 | ns |
| ADC internal cap | 10 | pF |
| ADC buffer input capacitance | 2 | pF |
| ADC input leakage current | 3 | uA |