JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
REG03 is shown in Figure 34 and described in Table 8.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | INDPM[5:0] | ||||||
R/W-0h | R/W-13h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7-6 | RESERVED | R/W | Yes | No |
Reserved bit always reads 0h |
|
5 | INDPM[5] | R/W | Yes | No | 3200 mA |
Input current limit
|
4 | INDPM[4] | R/W | Yes | No | 1600 mA | |
3 | INDPM[3] | R/W | Yes | No | 800 mA | |
2 | INDPM[2] | R/W | Yes | No | 400 mA | |
1 | INDPM[1] | R/W | Yes | No | 200 mA | |
0 | INDPM[0] | R/W | Yes | No | 100 mA |