JAJSEY6B March 2018 – October 2018 TPS7A10
PRODUCTION DATA.
The junction temperature can be determined using the junction-to-ambient thermal resistance (RθJA) and the total power dissipation (PD). Use Equation 8 to calculate the power dissipation. As Equation 9 shows, multiply PD by RθJA and add the ambient temperature (TA) to calculate the junction temperature (TJ).
If the (TJ(MAX)) value does not exceed 125°C, use Equation 10 to calculate the maximum ambient temperature. Equation 11 calculates the maximum ambient temperature with a value of 99.59°C.