JAJSF10C October 2018 – July 2024 LP5018 , LP5024
PRODUCTION DATA
OUT8_COLOR is shown in Figure 7-36 and described in Table 7-29.
Return to Table 7-4.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OUT8_Color | |||||||
| R/ W-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–0 | OUT8_Color | R/ W | 00h | FFh = The color mixing percentage is 100%. ... 80h =The color mixing percentage is 50%. ... 00h = The color mixing percentage is 0%. |