JAJSF12A March 2018 – January 2024 LMR14010A
PRODUCTION DATA
Unless otherwise noted, VIN = 12 V, L = 22 µH, COUT = 22 µF, TA = 25°C.
Figure 7-2 Switching Node and Output Voltage Waveform (VIN = 12 V, VOUT = 5 V, ILoad = 1 A)
Figure 7-4 Start-up Waveform (VIN = 18 V, VOUT= 12 V, ILoad= 800 mA)
Figure 7-6 Start-Up Waveform (VIN = 12 V, VOUT = 5 V, ILoad = 800 mA)
Figure 7-8 Eco-mode Operation
(VIN = 12 V, VOUT = 5 V, No Load)
Figure 7-3 Load Transient Between 0.1 A and 1 A (VIN= 12 V, VOUT = 5 V)
Figure 7-5 Shutdown Waveform (VIN = 18 V, VOUT = 12 V, ILoad= 800 mA)
Figure 7-7 Shutdown Waveform (VIN = 12 V, VOUT = 5 V, ILoad= 800 mA)