JAJSF15P July   2006  – January 2025 TPD4E001

PRODUCTION DATA  

  1.   1
  2. 1 特長
  3. 2 アプリケーション
  4. 3 概要
  5. 4 Pin Configuration and Functions
    1.     Pin Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings—JEDEC Specification
    3. 5.3 ESD Ratings—IEC Specification
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Thermal Information
    6. 5.6 Electrical Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
  9.   Power Supply Recommendations
  10. 8 Layout
    1. 8.1 Layout Guidelines
    2. 8.2 Layout Example
  11. 9 Device and Documentation Support
    1. 9.1 サード・パーティ製品に関する免責事項
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 サポート・リソース
    5. 9.5 Trademarks
    6. 9.6 静電気放電に関する注意事項
    7. 9.7 用語集
  12. 10Revision History
  13. 11Mechanical, Packaging, and Orderable Information

Detailed Design Procedure

When placed near the USB connectors, the TPD4E001 ESD solution offers little or no signal distortion during normal operation due to low IO capacitance and ultra-low leakage current specifications. The TPD4E001 ensures that the core circuitry is protected and the system is functioning properly in the event of an ESD strike. For proper operation, the following layout/ design guidelines must be followed:

  1. Place the TPD4E001 solution close to the connectors. This allows the TPD4E001 to take away the energy associated with ESD strike before it reaches the internal circuitry of the system board.
  2. Place a 0.1μF capacitor very close to the VCC pin. This limits any momentary voltage surge at the IO pin during the ESD strike event.
  3. Ensure that there is enough metallization for the VCC and GND loop. During normal operation, the TPD4E001 consumes nA leakage current. But during the ESD event, VCC and GND may see 15A to 30A of current, depending on the ESD level. Sufficient current path enables safe discharge of all the energy associated with the ESD strike.
  4. Leave the unused IO pins floating. In this example of protecting two USB ports, none of the IO pins are left unused.
  5. The VCC pin can be connected in two different ways:
    1. If the VCC pin is connected to the system power supply, the TPD4E001 works as a transient suppressor for any signal swing above VCC + VF. A 0.1μF capacitor on the device VCC pin is recommended for ESD bypass.
    2. If the VCC pin is not connected to the system power supply, the TPD4E001 can tolerate higher signal swing in the range up to 10V. Please note that a 0.1μF capacitor is still recommended at the VCC pin for ESD bypass.