JAJSF44D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
All typical characteristics for the devices are measured using the respective PCM186x evaluation module (EVM) and an Audio Precision SYS-2722 Audio Analyzer. A programmable serial interface adapter (PSIA) is used to allow the I2S interface to be driven directly into the SYS-2722. The EVM schematic is shown in Figure 22.
Figure 22. PCM186x Test Circuit