JAJSF70C July 2015 – July 2024 TUSB4020BI-Q1
PRODUCTION DATA
The internal configuration registers are accessed on byte boundaries. The configuration register values are loaded with defaults but can be overwritten when the TUSB4020BI-Q1 is in I2C or SMBus mode.
| BYTE ADDRESS | CONTENTS | EEPROM CONFIGURABLE |
|---|---|---|
| 00h | ROM Signature Register | No |
| 01h | Vendor ID LSB | Yes |
| 02h | Vendor ID MSB | Yes |
| 03h | Product ID LSB | Yes |
| 04h | Product ID MSB | Yes |
| 05h | Device Configuration Register | Yes |
| 06h | Battery Charging Support Register | Yes |
| 07h | Device Removable Configuration Register | Yes |
| 08h | Port Used Configuration Register | Yes |
| 09h | Reserved | Yes, program to 00h |
| 0Ah | Device Configuration Register 2 | Yes |
| 0Bh to 0Fh | Reserved | |
| 10h to 1Fh | UUID Byte [15:0] | No |
| 20h to 21h | LangID Byte [1:0] | Yes, if customStrings is set |
| 22h | Serial Number String Length | Yes, if customSerNum is set |
| 23h | Manufacturer String Length | Yes, if customStrings is set |
| 24h | Product String Length | Yes, if customStrings is set |
| 25h to 2Fh | Reserved | Yes |
| 30h to 4Fh | Serial Number String Byte [31:0] | Yes, if customSerNum is set |
| 50h to 8Fh | Manufacturer String Byte [63:0] | Yes, if customStrings is set |
| 90h to CFh | Product String Byte [63:0] | Yes, if customStrings is set |
| D0 to DFh | Reserved | No |
| F0h | Additional Feature Configuration Register | Yes |
| F1h | Reserved | Yes |
| F2h | Charging Port Control Register | Yes |
| F3 to F7h | Reserved | No |
| F8h | Device Status and Command Register | No |
| F9 to FFh | Reserved | No |