JAJSF78L June   2006  – May 2018 TPS65023 , TPS65023B

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     概略回路図
  4. 4 改訂履歴
  5. 5 概要(続き)
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Electrical Characteristics: Supply Pins VCC, VINDCDC1, VINDCDC2, VINDCDC3
    7. 7.7  Electrical Characteristics: Supply Pins VBACKUP, VSYSIN, VRTC, VINLDO
    8. 7.8  Electrical Characteristics: VDCDC1 Step-Down Converter
    9. 7.9  Electrical Characteristics: VDCDC2 Step-Down Converter
    10. 7.10 Electrical Characteristics: VDCDC3 Step-Down Converter
    11. 7.11 I2C Timing Requirements for TPS65023B
    12. 7.12 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  VRTC Output and Operation With or Without Backup Battery
      2. 8.3.2  Step-Down Converters, VDCDC1, VDCDC2, and VDCDC3
      3. 8.3.3  Power Save Mode Operation
      4. 8.3.4  Low Ripple Mode
      5. 8.3.5  Soft-Start
      6. 8.3.6  100% Duty Cycle Low Dropout Operation
      7. 8.3.7  Active Discharge When Disabled
      8. 8.3.8  Power-Good Monitoring
      9. 8.3.9  Low-Dropout Voltage Regulators
      10. 8.3.10 Undervoltage Lockout
      11. 8.3.11 Power-Up Sequencing
    4. 8.4 Device Functional Modes
    5. 8.5 Programming
      1. 8.5.1 System Reset + Control Signals
        1. 8.5.1.1 DEFLDO1 and DEFLDO2
        2. 8.5.1.2 Interrupt Management and the INT Pin
      2. 8.5.2 Serial Interface
    6. 8.6 Register Maps
      1. 8.6.1 VERSION Register Address: 00h (Read Only)
      2. 8.6.2 PGOODZ Register Address: 01h (Read Only)
      3. 8.6.3 MASK Register Address: 02h (Read and Write), Default Value: C0h
      4. 8.6.4 REG_CTRL Register Address: 03h (Read and Write), Default Value: FFh
      5. 8.6.5 CON_CTRL Register Address: 04h (Read and Write), Default Value: B1h
      6. 8.6.6 CON_CTRL2 Register Address: 05h (Read and Write), Default Value: 40h
      7. 8.6.7 DEFCORE Register Address: 06h (Read and Write), Default Value: 14h/1Eh
      8. 8.6.8 DEFSLEW Register Address: 07h (Read and Write), Default Value: 06h
      9. 8.6.9 LDO_CTRL Register Address: 08h (Read and Write), Default Value: Set with DEFLDO1 and DEFLDO2
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Input Voltage Connection
      2. 9.1.2 Unused Regulators
      3. 9.1.3 Reset Condition of DCDC1
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Inductor Selection for the DC-DC Converters
        2. 9.2.2.2 Output Capacitor Selection
        3. 9.2.2.3 Input Capacitor Selection
        4. 9.2.2.4 Output Voltage Selection
        5. 9.2.2.5 VRTC Output
        6. 9.2.2.6 LDO1 and LDO2
        7. 9.2.2.7 TRESPWRON
        8. 9.2.2.8 VCC Filter
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Requirements for Supply Voltages Below 3.0 V
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 デベロッパー・ネットワークの製品に関する免責事項
      2. 12.1.2 開発サポート
    2. 12.2 ドキュメントのサポート
      1. 12.2.1 関連資料
    3. 12.3 関連リンク
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

CON_CTRL2 Register Address: 05h (Read and Write), Default Value: 40h

Table 10. CON_CTRL2 Register

CON_CTRL2 B7 B6 B5 B4 B3 B2 B1 B0
Bit name and function GO Core adj
allowed
– – – DCDC2
discharge
DCDC1
discharge
DCDC3
discharge
Default 0 1 0 0 0 0 0 0
Default value loaded UVLO +
DONE
RESET(1) – – – UVLO UVLO UVLO
Read and write R/W R/W – – – R/W R/W R/W

The CON_CTRL2 register can be used to take control the inductive converters.

RESET(1): CON_CTRL2[6] is reset to its default value by one of these events:

  • undervoltage lockout (UVLO)
  • HOT_RESET pulled low
  • RESPWRON active
  • VRTC below threshold

Bit 7 GO:
0 = no change in the output voltage for the DCDC1 converter
1 = the output voltage of the DCDC1 converter is changed to the value defined in DEFCORE with the slew rate defined in DEFSLEW. This bit is automatically cleared when the DVM transition is complete. The transition is considered complete in this case when the desired output voltage code has been reached, not when the VDCDC1 output voltage is actually in regulation at the desired voltage.
Bit 6 CORE ADJ Allowed:
0 = the output voltage is set with the I2C register
1 = DEFDCDC1 is either connected to GND or VCC or an external voltage divider. When connected to GND or VCC, VDCDC1 defaults to 1.2 V or 1.6 V respectively at start-up
Bit 2– 0 0 = the output capacitor of the associated converter is not actively discharged when the converter is disabled
1 = the output capacitor of the associated converter is actively discharged when the converter is disabled. This decreases the fall time of the output voltage at light load