JAJSFA5E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fOUT | Output frequency | 1 | 200 | MHz | ||
| VOH(2) | Output high voltage | IOH = 1 mA | 1.35 | V | ||
| VOL | Output low voltage | IOL = 1 mA | 0.35 | V | ||
| IOH | Output high current | 21 | mA | |||
| IOL | Output low current | –21 | mA | |||
| tR/tF | Output rise/fall time | 20% to 80% | 250 | ps | ||
| tSKEW(3) | Output-to-output skew | same divide value | 100 | ps | ||
| tSKEW(3) | Output-to-output skew | LVCMOS-to-differential; same divide value | 1.5 | ns | ||
| tPROP-CMOS | IN-to-OUT propagation delay | PLL bypass | 1 | ns | ||
| PN-Floor | Output phase noise floor (fOFFSET> 10 MHz) | 66.66 MHz | –155 | dBc/Hz | ||
| ODC(3) | Output Duty Cycle | 45% | 55% | |||
| ROUT | Output Impedance | 50 | Ω | |||