JAJSFF8E October 2012 – May 2018 BQ27545-G1
PRODUCTION DATA.
If during discharging, Temperature() reaches the threshold of OT Dsg for a period of OT Dsg Time, and AverageCurrent() ≤ –Dsg Current Threshold, then the [OTD] bit of Flags() is set. When Temperature() falls to OT Dsg Recovery, the [OTD] bit of Flags() is reset.
If OT Dsg Time = 0, the feature is disabled.