JAJSFH2D November 2017 – September 2024 TLV755P
PRODUCTION DATA
Connect a low output impedance power supply directly to the IN pin of the TLV755P. If the input source is reactive, consider using multiple input capacitors in parallel with the 1µF input capacitor to lower the input supply impedance over frequency.