JAJSFH2D November 2017 – September 2024 TLV755P
PRODUCTION DATA
| PRODUCT(1)(2) | DESCRIPTION |
|---|---|
| TLV755xx(x)Pyyyz(M3) | xx(x) is the nominal output voltage. For
output voltages with a resolution of 100mV, two digits are used in
the ordering number; otherwise, three digits are used (for example,
28 = 2.8V; 125 = 1.25V). P indicates an active output discharge feature. All members of the TLV755P family actively discharge the output when the device is disabled. yyy is the package designator. z is the package quantity. R is for reel (3000 pieces), T is for tape (250 pieces). M3 is a suffix designator for devices that only use the latest manufacturing flow. |