JAJSFK8C June 2018 – November 2018 LMX2615-SP
PRODUCTION DATA.
The requirements for SYNC depend on certain setup conditions. In cases that the SYNC is not timing critical, it can be done through software by toggling the VCO_PHASE_SYNC bit from 0 to 1. The Figure 26 gives the different categories. When it is timing critical, then it must be done through the pin and the setup and hold times for the OSCin pin are critical. For timing critical sync (Category 3) ONLY, adhere to the following guidelines.
| Parameter | Description | Min | Max | Unit |
|---|---|---|---|---|
| fOSC | Input reference Frequency | 40 | MHz | |
| tSETUP | Setup time between SYNC and OSCin rising edges | 2.5 | ns | |
| tHOLD | Hold time between SYNC and OSCin rising edges | 2.5 | ns |