JAJSFK8C June 2018 – November 2018 LMX2615-SP
PRODUCTION DATA.
R114 is shown in Figure 68 and described in Table 59.
Return to Summary Table.
0x0 = Digital Watchdog disabled.
0x1 = Watchdog triggers 1 time
0x2 = Watchdog triggers up to 2 times
0x3 = Watchdog triggers up to 3 times
0x4 = Watchdog triggers up to 4 times
0x5 = Watchdog triggers up to 5 times
0x6 = Watchdog triggers up to 6 times
0x7 = Watchdog retriggers as many times as necessary with no limit.