JAJSFM7A May   2018  – June 2018 TLV7081

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      低電圧の検出
      2.      ISと電源電圧との関係
  4. 4 改訂履歴
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Inputs
      2. 7.4.2 Internal Hysteresis
      3. 7.4.3 Output
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Nano-Power Battery Monitor
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Battery Monitoring in Portable Electronics
  9. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  10. 10デバイスおよびドキュメントのサポート
    1. 10.1 ドキュメントのサポート
      1. 10.1.1 関連資料
    2. 10.2 ドキュメントの更新通知を受け取る方法
    3. 10.3 コミュニティ・リソース
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  11. 11メカニカル、パッケージ、および注文情報

Electrical Characteristics

Over the operating temperature range of TA = –40°C to +125°C, VS = 3.3 V, and VPULL-UP = V+ (unless otherwise noted). Typical values are at TA = 25°C. Voltage at input pin (IN) is referenced to (V-).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIO Input Offset Voltage VS = 1.8 V and 3.3 V,  TA = –40°C to +125°C –10 ±1 10 mV
dVIO/dT Input Offset Voltage Drift TA = –40°C to +125°C ±3 µV/℃
VHYS Input Hysteresis Voltage 10 mV
VIN Input Voltage Range (1) 0 5.6 V
IBIAS Input bias current IN = 5.6 V, positive value means current entering pin (IN) 3 pA
ILEAK Input leakage current IN = 5.6 V, VS = 0 V, positive value means current entering pin (IN) 4 pA
CI Input Capacitance 1.9 pF
VOL Low-Level Output Voltage Sinking 200 µA, measured relative to (V-) 0.1 V
Sinking 2 mA, measured relative to (V-) 0.4 V
IO-SC Short-circuit sink current VS = 5 V 45 mA
IO-LKG Output Leakage Current IN = (V+) + 0.1V (output high), VPULL-UP = (V+) 130 pA
PSRR Power Supply Rejection Ratio VS = 1.8 V to 5 V 75 dB
IS Supply Current no load, IN = (V+) – 0.1V (output low),    TA = 25°C 370 470 nA
no load, IN = (V+) – 0.1V (output low),    TA = –40°C to +125°C 630
Over Operating Supply Voltage Range (Vs): 1.7 V to 5.5 V