JAJSFS7B July   2018  – February  2019 LM5180-Q1

ADVANCE INFORMATION for pre-production products; subject to change without notice.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      代表的なアプリケーション
      2.      標準的な効率、VOUT = 5V
  4. 4 改訂履歴
  5. 5 概要(続き)
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Integrated Power MOSFET
      2. 8.3.2  PSR Flyback Modes of Operation
      3. 8.3.3  Setting the Output Voltage
        1. 8.3.3.1 Diode Thermal Compensation
      4. 8.3.4  Control Loop Error Amplifier
      5. 8.3.5  Precision Enable
      6. 8.3.6  Configurable Soft Start
      7. 8.3.7  External Bias Supply
      8. 8.3.8  Minimum On-Time and Off-Time
      9. 8.3.9  Overcurrent Protection
      10. 8.3.10 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Shutdown Mode
      2. 8.4.2 Standby Mode
      3. 8.4.3 Active Mode
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design 1: Wide VIN, Low IQ PSR Flyback Converter Rated at 5 V, 1 A
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1  Custom Design With WEBENCH® Tools
          2. 9.2.1.2.2  Custom Design With Excel Quickstart Tool
          3. 9.2.1.2.3  Flyback Transformer – T1
          4. 9.2.1.2.4  Flyback Diode – DFLY
          5. 9.2.1.2.5  Clamp Circuit – DF, DCLAMP
          6. 9.2.1.2.6  Output Capacitor – COUT
          7. 9.2.1.2.7  Input Capacitor – CIN
          8. 9.2.1.2.8  Feedback Resistor – RFB
          9. 9.2.1.2.9  Thermal Compensation Resistor – RTC
          10. 9.2.1.2.10 UVLO Resistors – RUV1, RUV2
          11. 9.2.1.2.11 Soft-Start Capacitor – CSS
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Design 2: PSR Flyback Converter With Dual Outputs of 15 V and –7.7 V at 200 mA
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Flyback Transformer – T1
          2. 9.2.2.2.2 Flyback Diodes – DFLY1 and DFLY2
          3. 9.2.2.2.3 Input Capacitor – CIN
          4. 9.2.2.2.4 Feedback Resistor – RFB
          5. 9.2.2.2.5 UVLO Resistors – RUV1, RUV2
        3. 9.2.2.3 Application Curves
      3. 9.2.3 Design 3: PSR Flyback Converter With Stacked Dual Outputs of 24 V and 5 V
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
          1. 9.2.3.2.1 Flyback Transformer – T1
          2. 9.2.3.2.2 Feedback Resistor – RFB
          3. 9.2.3.2.3 UVLO Resistors – RUV1, RUV2
        3. 9.2.3.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 デベロッパー・ネットワークの製品に関する免責事項
      2. 12.1.2 開発サポート
      3. 12.1.3 WEBENCH® ツールによるカスタム設計
    2. 12.2 ドキュメントのサポート
      1. 12.2.1 関連資料
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

Overview

The LM5180-Q1 primary-side regulated (PSR) flyback converter is a high-density, cost-effective solution for automotive and industrial systems requiring less than 7 W of isolated DC/DC power. This compact, easy-to-use flyback converter with low IQ can be applied over a wide input voltage range from 4.5 V to 65 V, with operation down to 3.5 V after startup. Innovative frequency and current amplitude modulation enables high conversion efficiency across the entire load and line range. Primary-side regulation of the isolated output voltage using sampled values of the primary winding voltage eliminates the need for an opto-coupler or an auxiliary transformer winding for feedback. Regulation performance that rivals that of traditional opto-coupler solutions is achieved without the associated cost, solution size and reliability concerns. The LM5180-Q1 converter services a wide range of applications including automotive on-board chargers and IGBT-based motor drives for HEV/EV systems.