JAJSFY4C August 2018 – October 2019 LMR36015-Q1
PRODUCTION DATA.
Figure 18 and Figure 19 show typical application circuits for the LMR36015-Q1. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation is optimized for a certain range of external inductance and output capacitance. As a quick start guide, Table 3 provides typical component values for a range of the most common output voltages.
Figure 18. Example Applications Circuit (Adjustable Output)
Figure 19. Example Applications Circuit (Fixed 3.3 V Output) | ƒSW (kHz) | VOUT (V) | L (µH) | Nominal COUT (rated capacitance) (1) | Minimum COUT (rated capacitance) (2) | RFBT (Ω) | RFBB (Ω) | CIN | CFF |
|---|---|---|---|---|---|---|---|---|
| 400 | 3.3 | 10 | 2 × 47 µF | 2 × 22 µF | 100 k | 43.2 k | 4.7 µF + 2 × 220 nF | 20 pF |
| 2100 | 3.3 | 2.2 | 3 × 22 µF | 2 × 15 µF | 100 k | 43.2 k | 4.7 µF + 2 × 220 nF | 20 pF |
| 400 | 5 | 15 | 3 × 22 µF | 2 × 22 µF | 100 k | 24.9 k | 4.7 µF + 2 × 220 nF | 20 pF |
| 2100 | 5 | 2.2 | 2 × 22 µF | 2 × 15 µF | 100 k | 24.9 k | 4.7 µF + 2 × 220 nF | 20 pF |
| 400 | 12 | 27 | 3 × 22 µF | 2 × 22 µF | 100 k | 9.09 k | 4.7 µF + 2 × 220 nF | 20 pF |
| 2100 | 12 | 6.8 | 2 × 22 µF | 2 × 15 µF | 100 k | 9.09 k | 4.7 µF + 2 × 220 nF | 20 pF |