JAJSGG2C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
I_MAG is shown in Figure 92 and described in Table 40.
Return to Register Map Summary.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| I_MAG2[3:0] | I_MAG1[3:0] | ||||||
| R/W-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | I_MAG2[3:0] | R/W | 0h |
Current Source 2 Magnitude These bits select current source 2 magnitude. 0000: Off (default) 0001: 50 µA 0010: 100 µA 0011: 250 µA 0100: 500 µA 0101: 750 µA 0110: 1000 µA 0111: 1500 µA 1000: 2000 µA 1001: 2500 µA 1010: 3000 µA 1011-1111: Off |
| 3:0 | I_MAG1[3:0] | R/W | 0h |
Current Source 1 Magnitude These bits select current source 1 magnitude. 0000: Off (default) 0001: 50 µA 0010: 100 µA 0011: 250 µA 0100: 500 µA 0101: 750 µA 0110: 1000 µA 0111: 1500 µA 1000: 2000 µA 1001: 2500 µA 1010: 3000 µA 1011-1111: Off |