JAJSGH6B November 2018 – August 2024 TLV1704-SEP
PRODUCTION DATA
Comparators are used to differentiate between two different signal levels. For example, a comparator differentiates between an overtemperature and normal-temperature condition. However, noise or signal variation at the comparison threshold causes multiple transitions. This application example sets upper and lower hysteresis thresholds to eliminate the multiple transitions caused by noise.
Figure 7-1 Comparator Schematic With Hysteresis