JAJSGJ6B November 2018 – May 2022 UCC27282
PRODUCTION DATA
Unless otherwise specified VVDD=VHB = 12 V, VHS=VVSS = 0 V, No load on outputs

| VHI = VLI = 0 V |

| CL = 0 F | VDD =VHB= 12V |

| CL = 0 F | VEN = 0 V |







| IO=-100mA |

| IO=-100mA |

| CL=1800pF |

| CL=1800pF |

| CL=100nF |

| CL= No Load |

| CL= No Load |

| VHI = VLI = 0 V |

| CL = 0 F | VDD =VHB= 12V |

| VHB=VHS=100V |






| IO=100mA |

| IO=100mA |

| CL=1800pF |

| CL=1800pF |

| CL=100nF |

| CL=No Load |

| CL= No Load |