JAJSGO4D November 2018 – December 2019 TPS1HA08-Q1
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VBB | Maximum continuous supply voltage | 36 | V | ||
| VLD | Load dump voltage | ISO16750-2:2010(E) | 40 | V | |
| VRev | Reverse battery voltage, VREV ≤ 3 minutes | –18 | V | ||
| VEN | Enable pin voltage | –1 | 7 | V | |
| VLATCH | LATCH pin voltage | –1 | 7 | V | |
| VST | Status pin voltage | –1 | 7(2) | V | |
| VDIA_EN | Diagnostic Enable pin voltage | –1 | 7 | V | |
| VSNS | Sense pin voltage | –1 | 7 | V | |
| VSEL1,
VSEL2 |
Select pin voltage | –1 | 7 | V | |
| IGND | Reverse ground current | VBB < 0 V | –50 | mA | |
| ETOFF | Energy dissipation during turn-off | Single pulse, LOUT = 5 mH, TA = 125°C | 95 | mJ | |
| Repetitive pulse, 10 Hz, LOUT = 5 mH, TA = 125°C | 56 | mJ | |||
| TJ | Maximum junction temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |