JAJSHI1C February 2019 – December 2024 CC3135
PRODUCTION DATA
The RTC crystal connected on the device supplies the free-running slow clock. The accuracy of the slow clock frequency must be 32.768 kHz ±150 ppm. In this mode of operation, the crystal is tied between RTC_XTAL_P (pin 51) and RTC_XTAL_N (pin 52) with a suitable load capacitance to meet the ppm requirement.
Figure 7-9 shows the crystal connections for the slow clock.
Figure 7-9 RTC Crystal Connections
Table 7-14 lists the RTC crystal requirements.