JAJSHS6E August 2019 – August 2024 OPA810
PRODUCTION DATA
The OPA810 is a classic voltage-feedback amplifier with each channel having two high-impedance inputs and a low-impedance output. Standard application circuits (as shown in Figure 8-1 and Figure 8-2) include the noninverting and inverting gain configurations. The DC operating point for each configuration is level-shifted by the reference voltage VREF that is typically set to midsupply in single-supply operation. VREF is often connected to ground in split-supply applications.
Figure 8-1 Noninverting Amplifier
Figure 8-2 Inverting
AmplifierEquation 1 shows the closed-loop gain of an amplifier in a noninverting configuration.

Equation 2 shows the closed-loop gain of an amplifier in an inverting configuration.