JAJSIB5D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
R58 is shown in Figure 7-68 and described in Table 7-78.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| INPIN_IGNORE | RESERVED | ||||||
| R/W-0x1 | R/W-0x1 | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| R/W-0x1 | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | INPIN_IGNORE | R/W | 0x1 | Ignore SYNC and SYSREFREQ pins when VCO_PHASE_SYNC = 0. This bit should be set to 1 unless VCO_PHASE_SYNC = 1. |
| 14-0 | RESERVED | R/W | 0x1 | Program 0x1 to this field. |