JAJSIR4A March 2020 – July 2020 ISO1044
PRODUCTION DATA
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001 |
All pins(1) | ±4000 | V |
| CANH and CANL to GND2(1) | ±10000 | V | ||
| Electrostatic discharge Charged device model (CDM), per JEDEC specification JESD22-C101 |
All pins(2) | ±750 | ||
| V(IEC_ESD) | IEC 61000-4-2 System Level Electrostatic discharge (tested directly on device pins with no external components on PCB) (3) | Powered, CANH, CANL to bus side ground (GND2) | ±8000 | V |
| Unpowered, CANH, CANL to bus side ground (GND2) | ±12000 | V | ||