JAJSJ23G September 2019 – January 2025 TPS62860 , TPS62861
PRODUCTION DATA
| REGISTER ADDRESS 0X03 READ/WRITE | ||||
|---|---|---|---|---|
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
| 7 | Reset | W | 0 | 1 - Reset all registers to default. This bit triggers a shutdown followed by a re-reading of the internal OTP settings and a new soft start. |
| 6 | Enable FPWM Mode during Output Voltage Change | R/W | 1 | 0 - Keep the current mode status during
output voltage change. 1 - Force the device in FPWM during output voltage change. |
| 5 | Software Enable Device | R/W | 1 | 0 - Disable the device. All registers
values are still kept. 1 - Re-enable the device with a new start-up without the tDelay period. |
| 4 | Enable FPWM Mode | R/W | 0 | 0 - Set the device in power save mode at
light loads. 1 - Set the device in forced PWM mode at light loads. |
| 3 | Enable Output Discharge | R/W | 1 | 0 - Disable output discharge. 1 - Enable output discharge. This setting is used for the next disable cycle (Software or Hardware). |
| 2 | Reserved | |||
| 0:1 | Voltage Ramp Speed | R/W | 11(1) | 00 - 10mV/µs 01 - 5 mV/µs 10 - 1 mV/µs 11 - 0.1 mV/µs |