JAJSJD9S July 2004 – May 2025 LP2985 , LP2985A
PRODUCTION DATA
The ON/OFF pin for the device is an active-high pin. The output voltage is enabled when the voltage of the ON/OFF pin is greater than the high-level input voltage of the ON/OFF pin and disabled with the ON/OFF pin voltage is less than the low-level input voltage of the ON/OFF pin. If independent control of the output voltage is not needed, connect the ON/OFF pin to the input of the device.
In the legacy chip, for proper operation of the ON/OFF functionality, apply a signal with a slew rate of ≥40mV/µs. No slew rate consideration is required for the new chip.
The new chip has an internal pulldown circuit that activates when the device is disabled. Pull the ON/OFF pin voltage lower than the low-level input voltage of the ON/OFF pin, to actively discharge the output voltage.