JAJSJD9S July 2004 – May 2025 LP2985 , LP2985A
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Supply input voltage (for legacy chip) | 2.2 | 16 | V | |
| Supply input voltage (for new chip) | 2.5 | 16 | |||
| VOUT | Output voltage (for legacy chip) | 1.2 | 10.0 | V | |
| Output voltage (for new chip) | 1.2 | 5.0 | |||
| VBYPASS | Bypass voltage | 1.2 | V | ||
| VON/OFF | Enable voltage (for legacy chip) | 0 | VIN | V | |
| Enable voltage (for new chip) | 0 | 16 | |||
| IOUT | Output current | 0 | 150 | mA | |
| CIN(1) | Input capacitor | 1 | μF | ||
| COUT | Output capacitance (for legacy chip) | 2.2 | 4.7 | μF | |
| Output capacitance (for new chip) (1) | 1 | 2.2 | 200 | ||
| COUT ESR(3) | Output capacitor ESR (for new chip)(2) | 0 | 1 | Ω | |
| TJ | Operating junction temperature | –40 | 125 | °C | |